Grove Gear HM226-100-1-1.438-140TC-L2
Part #:HM226-100-1-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | AG: | 7 |
| BF: | 0.41 | D: | 2.94 |
| I: | 4.34 in | L: | 6.07 in |
| BD: | 5.88 | LM: | 8.32 |
| U: | 0.75 in | AE1: | 0.6 |
| T: | 1.438 | AE2: | 0.39 |
| AK: | 4.5 | BE: | 0.38 in |
| C: | 8 in | G: | 1.69 |
| F: | 3.38 | V: | 1.94 in |
| AD: | 6.01 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | HM-1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 0.386 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

