Grove Gear HM226-100-1-1.438-140TC-L3
Part #:HM226-100-1-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | U: | 0.75 in |
| D: | 2.94 | T: | 1.438 |
| L: | 6.07 in | AE1: | 0.6 |
| B: | 7.38 | I: | 4.34 in |
| C: | 8 in | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| F: | 3.38 | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 1.69 | BF: | 0.41 |
| V: | 1.94 in | AD: | 6.01 |
| AG: | 7 |
Technical Specifications
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.386 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

