Grove Gear HM226-100-1-1.438-140TC-L4
Part #:HM226-100-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.94 in |
| G: | 1.69 | T: | 1.438 |
| L: | 6.07 in | LM: | 8.32 |
| AD: | 6.01 | AK: | 4.5 |
| F: | 3.38 | C: | 8 in |
| I: | 4.34 in | U: | 0.75 in |
| B: | 7.38 | AE2: | 0.39 |
| D: | 2.94 | AE1: | 0.6 |
| BD: | 5.88 | AG: | 7 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 100:1 | Assembly: | HM-1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.386 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Model Code: | HM226 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

