Grove Gear HM226-100-1-1.438-140TC-L9
Part #:HM226-100-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | F: | 3.38 |
| U: | 0.75 in | I: | 4.34 in |
| BE: | 0.38 in | B: | 7.38 |
| V: | 1.94 in | AE1: | 0.6 |
| T: | 1.438 | C: | 8 in |
| AD: | 6.01 | AK: | 4.5 |
| AG: | 7 | Center Distance (in): | 2.625 in |
| AE2: | 0.39 | D: | 2.94 |
| L: | 6.07 in | G: | 1.69 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.386 |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Model Code: | HM226 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Bore Code: | 23 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

