Grove Gear HM226-100-1-1.438-180TC-L2
Part #:HM226-100-1-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AK: | 8.5 |
| I: | 4.34 in | BE1: | 0.5 in |
| B: | 7.38 | D: | 2.94 |
| G: | 1.69 | V: | 1.94 in |
| L: | 6.07 in | AJ: | 7.25 |
| AD: | 6.01 | AE2: | 0.39 |
| F: | 3.38 | BF: | 0.53 |
| BD: | 9 | AG: | 7 |
| L1: | 9.32 in | T: | 1.438 |
| C: | 8 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Bore Code: | 23 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | HM-1 |
| Output Diameter (in): | 1.438 in | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.386 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

