Grove Gear HM226-100-1-1.438-180TC-L9
Part #:HM226-100-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | V: | 1.94 in |
| B: | 7.38 | D: | 2.94 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| AD: | 6.01 | T: | 1.438 |
| AE1: | 0.6 | L: | 6.07 in |
| U: | 0.75 in | I: | 4.34 in |
| BF: | 0.53 | F: | 3.38 |
| C: | 8 in | G: | 1.69 |
| AG: | 7 | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.39 |
Technical Specifications
| Center Distance (in): | 2.625 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Bore Code: | 23 |
| Motor Frame Size: | 180TC | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Model Code: | HM226 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Output Key: | 3/8 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.386 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

