How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | V: | 1.94 in |
| F: | 3.38 | AG: | 7 |
| BE1: | 0.5 in | D: | 2.94 |
| L: | 6.07 in | AK: | 8.5 |
| B: | 7.38 | BD: | 9 |
| AE2: | 0.39 | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| AD: | 6.01 | L1: | 9.32 in |
| G: | 1.69 | U: | 0.75 in |
| T: | 1.438 | AE1: | 0.6 |
| C: | 8 in |
Technical Specifications
| Ratio: | 100:1 | Thrust Rating - output shaft: | 2091 |
| Output Key: | 3/8 X 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.386 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

