Grove Gear HM226-100-1-1.438-56C-L2
Part #:HM226-100-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | I: | 4.34 in |
| BF: | 0.41 | BD: | 5.88 |
| AG: | 7 | T: | 1.438 |
| D: | 2.94 | AK: | 4.5 |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | V: | 1.94 in |
| AJ: | 5.88 | C: | 8 in |
| AE1: | 0.6 | BE: | 0.38 in |
| L: | 6.07 in | AE2: | 0.39 |
| B: | 7.38 | F: | 3.38 |
| LM: | 8.32 |
Technical Specifications
| Output RPM: | 17.5 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Assembly: | HM-1 |
| Model Code: | HM226 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.386 | Ratio Range: | 100:1 to 250:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

