Grove Gear HM226-100-11.438-180TC
Part #:HM226-100-11.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | AJ: | 7.25 |
| AE1: | 0.6 | I: | 4.34 in |
| BF: | 0.53 | G: | 1.69 |
| F: | 3.38 | AD: | 6.01 |
| V: | 1.94 in | C: | 8 in |
| BD: | 9 | U: | 0.75 in |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| B: | 7.38 | BE1: | 0.5 in |
| AE2: | 0.39 | AK: | 8.5 |
| D: | 2.94 | L: | 6.07 in |
| T: | 1.438 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.386 | Input RPM: | 1,750 |
| Model Code: | HM226 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

