How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AE2: | 0.39 |
| AE1: | 0.6 | T: | 1 |
| AJ: | 5.88 | BD: | 5.88 |
| BE: | 0.38 in | F: | 3.38 |
| AK: | 4.5 | C: | 8 in |
| G: | 1.69 | U: | 0.75 in |
| D: | 2.94 | B: | 7.38 |
| AD: | 6.01 | AG: | 7 |
| V: | 1.94 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| LM: | 8.32 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.000 in |
| Motor Frame Size: | 140TC | Model Code: | HM226 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.386 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

