How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BF: | 0.53 |
| L: | 6.07 in | AJ: | 7.25 |
| L1: | 9.32 in | G: | 1.69 |
| C: | 8 in | T: | 1 |
| B: | 7.38 | AG: | 7 |
| U: | 0.75 in | F: | 3.38 |
| AK: | 8.5 | AE2: | 0.39 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| BD: | 9 | D: | 2.94 |
| AD: | 6.01 | AE1: | 0.6 |
| V: | 1.94 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 0.386 |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM226 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

