How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L: | 6.07 in |
| I: | 4.34 in | AD: | 6.01 |
| AG: | 7 | AJ: | 7.25 |
| B: | 7.38 | V: | 1.94 in |
| AE2: | 0.39 | AK: | 8.5 |
| BE1: | 0.5 in | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| U: | 0.75 in | T: | 1 |
| D: | 2.94 | C: | 8 in |
| BD: | 9 | AE1: | 0.6 |
| F: | 3.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HM-2 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Bore Code: | 16 | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | HM226 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

