How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AD: | 6.01 |
| AG: | 7 | T: | 1 |
| V: | 1.94 in | G: | 1.69 |
| BF: | 0.53 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| AK: | 8.5 | BD: | 9 |
| B: | 7.38 | C: | 8 in |
| AE1: | 0.6 | AE2: | 0.39 |
| D: | 2.94 | F: | 3.38 |
| I: | 4.34 in | BE1: | 0.5 in |
| L: | 6.07 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | HM226 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 0.386 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

