Grove Gear HM226-100-2-1.000-56C-L1
Part #:HM226-100-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BE: | 0.38 in |
| AE1: | 0.6 | B: | 7.38 |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | D: | 2.94 |
| BD: | 5.88 | AG: | 7 |
| AE2: | 0.39 | U: | 0.75 in |
| F: | 3.38 | C: | 8 in |
| L: | 6.07 in | AK: | 4.5 |
| BF: | 0.41 | G: | 1.69 |
| LM: | 8.32 | AJ: | 5.88 |
| I: | 4.34 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM226 | Output RPM: | 17.5 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.386 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

