Grove Gear HM226-100-2-1.000-56C-L9
Part #:HM226-100-2-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AE2: | 0.39 |
| LM: | 8.32 | I: | 4.34 in |
| L: | 6.07 in | F: | 3.38 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AG: | 7 | B: | 7.38 |
| G: | 1.69 | V: | 1.94 in |
| AD: | 6.01 | U: | 0.75 in |
| BE: | 0.38 in | AE1: | 0.6 |
| C: | 8 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM226 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

