How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L1: | 9.32 in |
| BE1: | 0.5 in | AG: | 7 |
| U: | 0.75 in | F: | 3.38 |
| V: | 1.94 in | T: | 1.125 |
| G: | 1.69 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.39 |
| D: | 2.94 | L: | 6.07 in |
| C: | 8 in | AD: | 6.01 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AK: | 8.5 | B: | 7.38 |
| AE1: | 0.6 |
Technical Specifications
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.386 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Model Code: | HM226 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

