How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | AD: | 6.01 |
| AE2: | 0.39 | U: | 0.75 in |
| AG: | 7 | F: | 3.38 |
| B: | 7.38 | T: | 1.125 |
| L: | 6.07 in | V: | 1.94 in |
| D: | 2.94 | I: | 4.34 in |
| AE1: | 0.6 | AK: | 4.5 |
| G: | 1.69 | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| LM: | 8.32 | BE: | 0.38 in |
| BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.386 |
| Model Code: | HM226 | Output Diameter (in): | 1.125 in |
| Assembly: | HM-2 | Output RPM: | 17.5 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

