How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AE2: | 0.39 |
| G: | 1.69 | AK: | 4.5 |
| L: | 6.07 in | BD: | 5.88 |
| D: | 2.94 | AG: | 7 |
| F: | 3.38 | BF: | 0.41 |
| T: | 1.188 | AE1: | 0.6 |
| I: | 4.34 in | AJ: | 5.88 |
| V: | 1.94 in | C: | 8 in |
| B: | 7.38 | LM: | 8.32 |
| AD: | 6.01 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.386 | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HM226 | Bore Code: | 19 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

