How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | AD: | 6.01 |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| B: | 7.38 | BF: | 0.53 |
| AJ: | 7.25 | AE1: | 0.6 |
| G: | 1.69 | BE1: | 0.5 in |
| I: | 4.34 in | AE2: | 0.39 |
| AK: | 8.5 | L: | 6.07 in |
| C: | 8 in | D: | 2.94 |
| F: | 3.38 | U: | 0.75 in |
| V: | 1.94 in | BD: | 9 |
| AG: | 7 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Model Code: | HM226 | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.386 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

