How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AJ: | 7.25 |
| BE1: | 0.5 in | B: | 7.38 |
| T: | 1.188 | D: | 2.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | C: | 8 in |
| AD: | 6.01 | L1: | 9.32 in |
| L: | 6.07 in | AE1: | 0.6 |
| AK: | 8.5 | V: | 1.94 in |
| F: | 3.38 | G: | 1.69 |
| BD: | 9 | BF: | 0.53 |
| AG: | 7 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.386 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 19 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM226 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.188 in | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

