Grove Gear HM226-100-2-1.188-56C-L2
Part #:HM226-100-2-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | BE: | 0.38 in |
| U: | 0.75 in | LM: | 8.32 |
| AJ: | 5.88 | C: | 8 in |
| AE2: | 0.39 | I: | 4.34 in |
| AE1: | 0.6 | AG: | 7 |
| AK: | 4.5 | V: | 1.94 in |
| BD: | 5.88 | F: | 3.38 |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| L: | 6.07 in | G: | 1.69 |
| D: | 2.94 | T: | 1.188 |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 100:1 | Model Code: | HM226 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.386 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

