How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 1.94 in |
| BE: | 0.38 in | T: | 1.25 |
| I: | 4.34 in | AE2: | 0.39 |
| U: | 0.75 in | C: | 8 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| B: | 7.38 | BD: | 5.88 |
| G: | 1.69 | F: | 3.38 |
| AG: | 7 | L: | 6.07 in |
| AK: | 4.5 | AJ: | 5.88 |
| AE1: | 0.6 | LM: | 8.32 |
| AD: | 6.01 |
Technical Specifications
| Service Factor: | 1 | Model Code: | HM226 |
| Input HP @ 1750 RPM: | 0.386 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Bore Code: | 20 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

