How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | I: | 4.34 in |
| T: | 1.25 | U: | 0.75 in |
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| L: | 6.07 in | AE2: | 0.39 |
| F: | 3.38 | G: | 1.69 |
| AE1: | 0.6 | B: | 7.38 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| C: | 8 in | V: | 1.94 in |
| AD: | 6.01 | AJ: | 7.25 |
| AG: | 7 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 100:1 to 250:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.386 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Model Code: | HM226 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 20 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.250 in | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

