How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 5.88 |
| AE1: | 0.6 | T: | 1.25 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| B: | 7.38 | F: | 3.38 |
| AJ: | 5.88 | G: | 1.69 |
| L: | 6.07 in | D: | 2.94 |
| AE2: | 0.39 | BF: | 0.41 |
| BE: | 0.38 in | LM: | 8.32 |
| U: | 0.75 in | C: | 8 in |
| AG: | 7 | AD: | 6.01 |
| I: | 4.34 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 3.00 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Bore Code: | 20 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.386 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

