Grove Gear HM226-100-2-1.438-140TC-L4
Part #:HM226-100-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | I: | 4.34 in |
| AD: | 6.01 | D: | 2.94 |
| AE2: | 0.39 | BE: | 0.38 in |
| B: | 7.38 | T: | 1.438 |
| AG: | 7 | L: | 6.07 in |
| U: | 0.75 in | F: | 3.38 |
| C: | 8 in | AK: | 4.5 |
| LM: | 8.32 | BD: | 5.88 |
| BF: | 0.41 | AE1: | 0.6 |
| V: | 1.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.386 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

