Grove Gear HM226-100-2-1.438-140TC-L9
Part #:HM226-100-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AE1: | 0.6 | AD: | 6.01 |
| B: | 7.38 | AJ: | 5.88 |
| T: | 1.438 | LM: | 8.32 |
| V: | 1.94 in | G: | 1.69 |
| U: | 0.75 in | F: | 3.38 |
| AE2: | 0.39 | C: | 8 in |
| D: | 2.94 | BE: | 0.38 in |
| AK: | 4.5 | I: | 4.34 in |
| BD: | 5.88 | AG: | 7 |
| L: | 6.07 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Bore Code: | 23 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Model Code: | HM226 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Center Distance (in): | 2.625 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

