Grove Gear HM226-100-2-1.438-180TC-L2
Part #:HM226-100-2-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | V: | 1.94 in |
| AK: | 8.5 | L: | 6.07 in |
| AE1: | 0.6 | BD: | 9 |
| BF: | 0.53 | D: | 2.94 |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| F: | 3.38 | L1: | 9.32 in |
| C: | 8 in | B: | 7.38 |
| AG: | 7 | G: | 1.69 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 4.34 in | U: | 0.75 in |
| AE2: | 0.39 |
Technical Specifications
| Model Code: | HM226 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Bore Code: | 23 | Assembly: | HM-2 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

