Grove Gear HM226-100-2-1.438-180TC-L9
Part #:HM226-100-2-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| I: | 4.34 in | AE2: | 0.39 |
| T: | 1.438 | BD: | 9 |
| G: | 1.69 | AE1: | 0.6 |
| AD: | 6.01 | AG: | 7 |
| F: | 3.38 | B: | 7.38 |
| AJ: | 7.25 | BF: | 0.53 |
| L1: | 9.32 in | D: | 2.94 |
| AK: | 8.5 | BE1: | 0.5 in |
| C: | 8 in | V: | 1.94 in |
| U: | 0.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | HM226 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Bore Code: | 23 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.386 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

