How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | L1: | 9.32 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | C: | 8 in |
| U: | 0.75 in | I: | 4.34 in |
| V: | 1.94 in | AG: | 7 |
| B: | 7.38 | BD: | 9 |
| AJ: | 7.25 | AD: | 6.01 |
| D: | 2.94 | AE1: | 0.6 |
| G: | 1.69 | AE2: | 0.39 |
| F: | 3.38 | L: | 6.07 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 100:1 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.386 |
| Model Code: | HM226 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

