How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | V: | 1.94 in |
| L: | 6.07 in | AK: | 8.5 |
| AD: | 6.01 | AG: | 7 |
| BD: | 9 | D: | 2.94 |
| AE1: | 0.6 | BE1: | 0.5 in |
| T: | 1.438 | L1: | 9.32 in |
| F: | 3.38 | B: | 7.38 |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| BF: | 0.53 | U: | 0.75 in |
| I: | 4.34 in | C: | 8 in |
| AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio Range: | 100:1 to 250:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Model Code: | HM226 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.386 |
| Output Key: | 3/8 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

