Grove Gear HM226-100-2-1.438-56C-L1
Part #:HM226-100-2-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LM: | 8.32 |
| V: | 1.94 in | AD: | 6.01 |
| BE: | 0.38 in | T: | 1.438 |
| F: | 3.38 | AE1: | 0.6 |
| AJ: | 5.88 | B: | 7.38 |
| AG: | 7 | C: | 8 in |
| AE2: | 0.39 | AK: | 4.5 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | G: | 1.69 |
| I: | 4.34 in | L: | 6.07 in |
| BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.386 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

