Grove Gear HM226-100-2-1.438-56C-L2
Part #:HM226-100-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | I: | 4.34 in |
| AG: | 7 | BD: | 5.88 |
| U: | 0.75 in | G: | 1.69 |
| T: | 1.438 | BF: | 0.41 |
| AE1: | 0.6 | L: | 6.07 in |
| BE: | 0.38 in | LM: | 8.32 |
| B: | 7.38 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| AK: | 4.5 | D: | 2.94 |
| F: | 3.38 | C: | 8 in |
| AD: | 6.01 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HM226 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.386 | Output Key: | 3/8 X 3.00 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output RPM: | 17.5 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

