How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | T: | 1 |
| L: | 6.07 in | AG: | 7 |
| BE: | 0.38 in | D: | 2.94 |
| C: | 8 in | AE2: | 0.39 |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AD: | 6.01 |
| BD: | 5.88 | F: | 3.38 |
| LM: | 8.32 | I: | 4.34 in |
| V: | 1.94 in | AE1: | 0.6 |
| AJ: | 5.88 | U: | 0.75 in |
| BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Model Code: | HM226 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.921 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2069 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

