How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | U: | 0.75 in |
| F: | 3.38 | T: | 1 |
| C: | 8 in | BE: | 0.38 in |
| B: | 7.38 | BF: | 0.41 |
| AG: | 7 | AD: | 6.01 |
| L: | 6.07 in | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | BD: | 5.88 |
| LM: | 8.32 | AE1: | 0.6 |
| I: | 4.34 in | AE2: | 0.39 |
| G: | 1.69 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2069 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 2.921 | Bore Code: | 16 |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Output RPM: | 116.7 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

