How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | L: | 6.07 in |
| L1: | 9.32 in | F: | 3.38 |
| I: | 4.34 in | BF: | 0.53 |
| G: | 1.69 | BD: | 9 |
| T: | 1 | C: | 8 in |
| AG: | 7 | U: | 0.75 in |
| AE1: | 0.6 | AE2: | 0.39 |
| AD: | 6.01 | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| B: | 7.38 | AK: | 8.5 |
| V: | 1.94 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output RPM: | 116.7 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2069 | Output Shaft Direction: | 1 |
| Bore Code: | 16 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.921 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

