How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | D: | 2.94 |
| I: | 4.34 in | BF: | 0.53 |
| U: | 0.75 in | V: | 1.94 in |
| AD: | 6.01 | C: | 8 in |
| AG: | 7 | AK: | 8.5 |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| AE2: | 0.39 | T: | 1 |
| L: | 6.07 in | BE1: | 0.5 in |
| G: | 1.69 | F: | 3.38 |
| L1: | 9.32 in | B: | 7.38 |
| BD: | 9 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output RPM: | 116.7 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.921 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2069 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Model Code: | HM226 |
| Ratio Range: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

