How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BD: | 9 |
| T: | 1 | V: | 1.94 in |
| U: | 0.75 in | AE1: | 0.6 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 1.69 | F: | 3.38 |
| D: | 2.94 | AE2: | 0.39 |
| L1: | 9.32 in | AD: | 6.01 |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 7 | C: | 8 in |
| B: | 7.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Bore Code: | 16 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 116.7 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 2.921 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2069 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

