Grove Gear HM226-15-1-1.000-56C-L1
Part #:HM226-15-1-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1.69 |
| I: | 4.34 in | L: | 6.07 in |
| AE2: | 0.39 | BD: | 5.88 |
| AG: | 7 | AD: | 6.01 |
| U: | 0.75 in | F: | 3.38 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| T: | 1 | V: | 1.94 in |
| LM: | 8.32 | AK: | 4.5 |
| BF: | 0.41 | B: | 7.38 |
| AJ: | 5.88 | D: | 2.94 |
| C: | 8 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Ratio: | 15:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2069 | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Ratio Range: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Output RPM: | 116.7 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.921 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM226 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

