How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AE2: | 0.39 |
| AK: | 8.5 | F: | 3.38 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | G: | 1.69 |
| D: | 2.94 | U: | 0.75 in |
| BD: | 9 | AG: | 7 |
| AE1: | 0.6 | AD: | 6.01 |
| BE1: | 0.5 in | I: | 4.34 in |
| L1: | 9.32 in | V: | 1.94 in |
| L: | 6.07 in | BF: | 0.53 |
| C: | 8 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-1 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2069 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM226 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Bore Code: | 18 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.921 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

