How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AG: | 7 |
| LM: | 8.32 | F: | 3.38 |
| AJ: | 5.88 | BD: | 5.88 |
| G: | 1.69 | U: | 0.75 in |
| I: | 4.34 in | B: | 7.38 |
| L: | 6.07 in | D: | 2.94 |
| AE1: | 0.6 | BE: | 0.38 in |
| AD: | 6.01 | AK: | 4.5 |
| T: | 1.125 | V: | 1.94 in |
| C: | 8 in | AE2: | 0.39 |
| BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Model Code: | HM226 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.921 |
| Thrust Rating - output shaft: | 2069 | Output RPM: | 116.7 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

