Grove Gear HM226-15-1-1.188-140TC
Part #:HM226-15-1-1.188-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | F: | 3.38 |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 7 | AJ: | 5.88 |
| D: | 2.94 | U: | 0.75 in |
| BD: | 5.88 | L: | 6.07 in |
| V: | 1.94 in | AD: | 6.01 |
| G: | 1.69 | BF: | 0.41 |
| T: | 1.188 | C: | 8 in |
| LM: | 8.32 | AE2: | 0.39 |
| AE1: | 0.6 | I: | 4.34 in |
| B: | 7.38 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2069 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.188 in |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Input HP @ 1750 RPM: | 2.921 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

