How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | F: | 3.38 |
| V: | 1.94 in | B: | 7.38 |
| U: | 0.75 in | BF: | 0.53 |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| AD: | 6.01 | L1: | 9.32 in |
| T: | 1.188 | I: | 4.34 in |
| AJ: | 7.25 | C: | 8 in |
| BE1: | 0.5 in | BD: | 9 |
| G: | 1.69 | L: | 6.07 in |
| D: | 2.94 | AK: | 8.5 |
| AG: | 7 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2069 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Ratio: | 15:1 |
| Output RPM: | 116.7 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.921 |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

