How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AJ: | 7.25 | T: | 1.188 |
| AD: | 6.01 | B: | 7.38 |
| D: | 2.94 | L: | 6.07 in |
| AK: | 8.5 | BF: | 0.53 |
| L1: | 9.32 in | BE1: | 0.5 in |
| V: | 1.94 in | G: | 1.69 |
| AG: | 7 | F: | 3.38 |
| C: | 8 in | AE1: | 0.6 |
| BD: | 9 |
Technical Specifications
| Ratio: | 15:1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Output RPM: | 116.7 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2069 | Input HP @ 1750 RPM: | 2.921 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 19 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

