How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BE1: | 0.5 in |
| V: | 1.94 in | BD: | 9 |
| T: | 1.188 | AJ: | 7.25 |
| AG: | 7 | BF: | 0.53 |
| G: | 1.69 | L: | 6.07 in |
| U: | 0.75 in | AE1: | 0.6 |
| C: | 8 in | B: | 7.38 |
| F: | 3.38 | AD: | 6.01 |
| AK: | 8.5 | AE2: | 0.39 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| L1: | 9.32 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.921 | Output Shaft: | Hollow Bore |
| Output RPM: | 116.7 | Bore Code: | 19 |
| Model Code: | HM226 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2069 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

