How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 7.38 |
| AG: | 7 | G: | 1.69 |
| D: | 2.94 | AE1: | 0.6 |
| V: | 1.94 in | T: | 1.188 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | BD: | 9 |
| L1: | 9.32 in | C: | 8 in |
| I: | 4.34 in | U: | 0.75 in |
| AD: | 6.01 | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.39 |
| F: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output RPM: | 116.7 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 2.921 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2069 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM226 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

