How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | B: | 7.38 |
| D: | 2.94 | V: | 1.94 in |
| BF: | 0.53 | L1: | 9.32 in |
| C: | 8 in | AE1: | 0.6 |
| F: | 3.38 | L: | 6.07 in |
| I: | 4.34 in | T: | 1.188 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 7 | U: | 0.75 in |
| BD: | 9 | G: | 1.69 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2069 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.921 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

