How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.6 |
| AG: | 7 | L: | 6.07 in |
| G: | 1.69 | F: | 3.38 |
| L1: | 9.32 in | U: | 0.75 in |
| V: | 1.94 in | AE2: | 0.39 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 4.34 in | D: | 2.94 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| AD: | 6.01 | T: | 1.188 |
| BD: | 9 | AJ: | 7.25 |
| B: | 7.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2069 |
| Input HP @ 1750 RPM: | 2.921 | Output RPM: | 116.7 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Bore Code: | 19 |
| Motor Frame Size: | 210TC | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

