How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | U: | 0.75 in |
| AK: | 4.5 | AE2: | 0.39 |
| F: | 3.38 | D: | 2.94 |
| B: | 7.38 | LM: | 8.32 |
| V: | 1.94 in | AE1: | 0.6 |
| C: | 8 in | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | I: | 4.34 in |
| G: | 1.69 | L: | 6.07 in |
| AD: | 6.01 | AG: | 7 |
| BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Model Code: | HM226 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.921 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2069 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Assembly: | HM-1 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

