Grove Gear HM226-15-1-1.250-140TC-L2
Part #:HM226-15-1-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AD: | 6.01 |
| I: | 4.34 in | U: | 0.75 in |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| F: | 3.38 | AG: | 7 |
| AJ: | 5.88 | L: | 6.07 in |
| B: | 7.38 | T: | 1.25 |
| C: | 8 in | G: | 1.69 |
| AK: | 4.5 | V: | 1.94 in |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | D: | 2.94 |
| AE2: | 0.39 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2069 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.921 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

