Grove Gear HM226-15-1-1.250-140TC-L4
Part #:HM226-15-1-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1.25 |
| AE2: | 0.39 | G: | 1.69 |
| L: | 6.07 in | BF: | 0.41 |
| AD: | 6.01 | V: | 1.94 in |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | AG: | 7 |
| F: | 3.38 | LM: | 8.32 |
| AE1: | 0.6 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | B: | 7.38 |
| C: | 8 in | I: | 4.34 in |
| U: | 0.75 in |
Technical Specifications
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Output RPM: | 116.7 | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2069 | Gear Type: | Worm |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.921 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 3.00 | Assembly: | HM-1 |
| Model Code: | HM226 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

